How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | BD: | 5.88 |
| L: | 4.45 in | AD: | 4.73 |
| C: | 5.75 in | BE: | 0.38 in |
| B: | 5.19 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| AG: | 5.5 | V: | 1.44 in |
| AE2: | 0.28 | BF: | 0.41 |
| AJ: | 5.88 | AE1: | 0.49 |
| T: | 0.625 | I: | 3.24 in |
| AK: | 4.5 | G: | 1.38 |
| F: | 2.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 2.256 |
| Input Diameter (in): | 0.625 in | Bore Code: | 10 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 793 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | HM218 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 350 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

