How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AG: | 5.5 | AK: | 4.5 |
| G: | 1.38 | B: | 5.19 |
| AE2: | 0.28 | AJ: | 5.88 |
| BF: | 0.41 | I: | 3.24 in |
| BD: | 5.88 | V: | 1.44 in |
| D: | 2.06 | T: | 0.688 |
| C: | 5.75 in | LM: | 6.7 |
| AD: | 4.73 | BE: | 0.38 in |
| AE1: | 0.49 | F: | 2.75 |
| L: | 4.45 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Key: | 3/16 X 1.50 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Bore Code: | 11 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.688 in | Thrust Rating - output shaft: | 793 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.256 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

