How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | BF: | 0.41 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| BE: | 0.38 in | I: | 3.24 in |
| L: | 4.45 in | F: | 2.75 |
| U: | 0.625 in | G: | 1.38 |
| AE2: | 0.28 | AJ: | 5.88 |
| LM: | 6.7 | AE1: | 0.49 |
| D: | 2.06 | B: | 5.19 |
| BD: | 5.88 | T: | 0.688 |
| AD: | 4.73 | AG: | 5.5 |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.688 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.256 |
| Output RPM: | 350 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 793 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 11 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

