How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AD: | 4.73 |
| BD: | 5.88 | AE1: | 0.49 |
| BF: | 0.41 | AJ: | 5.88 |
| B: | 5.19 | BE: | 0.38 in |
| D: | 2.06 | F: | 2.75 |
| AG: | 5.5 | G: | 1.38 |
| AE2: | 0.28 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| AK: | 4.5 | T: | 0.688 |
| C: | 5.75 in | U: | 0.625 in |
| LM: | 6.7 |
Technical Specifications
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.688 in |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 2.256 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Bore Code: | 11 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 793 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

