How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | AE1: | 0.49 |
| V: | 1.44 in | T: | 0.75 |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| LM: | 6.7 | BF: | 0.41 |
| AD: | 4.73 | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | I: | 3.24 in |
| U: | 0.625 in | L: | 4.45 in |
| C: | 5.75 in | G: | 1.38 |
| AG: | 5.5 | AE2: | 0.28 |
| D: | 2.06 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.750 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Center Distance (in): | 1.75 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 2.256 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Bore Code: | 12 |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 793 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

