How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | U: | 0.625 in |
| L: | 4.45 in | AJ: | 3.75 |
| AE2: | 0.28 | LM: | 6.26 |
| C: | 5.75 in | F: | 2.75 |
| D: | 2.06 | BE: | 0.38 in |
| V: | 1.44 in | B: | 5.19 |
| G: | 1.38 | AK: | 3 |
| BF: | 0.28 | AG: | 5.5 |
| BD: | 3.88 | I: | 3.24 in |
| AD: | 4.73 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.256 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | HM218 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 12 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 5:1 | Assembly: | HM-1 |
| Output Diameter (in): | 0.750 in | Motor Frame Size: | 48CZ |
| Output RPM: | 350 | Thrust Rating - output shaft: | 793 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

