How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | BF: | 0.28 |
| LM: | 6.26 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| AG: | 5.5 | G: | 1.38 |
| C: | 5.75 in | BD: | 3.88 |
| D: | 2.06 | F: | 2.75 |
| AD: | 4.73 | T: | 0.75 |
| BE: | 0.38 in | B: | 5.19 |
| V: | 1.44 in | U: | 0.625 in |
| AE2: | 0.28 | AE1: | 0.49 |
| AJ: | 3.75 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 2.256 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Bore Code: | 12 | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 48CZ |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-1 |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Thrust Rating - output shaft: | 793 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Model Code: | HM218 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

