How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | AD: | 4.73 |
| I: | 3.24 in | BE: | 0.38 in |
| AE2: | 0.28 | G: | 1.38 |
| AE1: | 0.49 | B: | 5.19 |
| BD: | 5.88 | LM: | 6.7 |
| V: | 1.44 in | F: | 2.75 |
| L: | 4.45 in | C: | 5.75 in |
| D: | 2.06 | AK: | 4.5 |
| U: | 0.625 in | BF: | 0.41 |
| AG: | 5.5 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 793 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 2.256 |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.75 | Bore Code: | 14 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

