How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AG: | 5.5 |
| C: | 5.75 in | B: | 5.19 |
| G: | 1.38 | I: | 3.24 in |
| BF: | 0.28 | T: | 0.875 |
| V: | 1.44 in | AD: | 4.73 |
| AE1: | 0.49 | L: | 4.45 in |
| LM: | 6.26 | BD: | 3.88 |
| AE2: | 0.28 | F: | 2.75 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AK: | 3 | AJ: | 3.75 |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.256 |
| Thrust Rating - output shaft: | 793 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 14 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 5:1 | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 350 | Product Type: | Right Angle |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Model Code: | HM218 | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

