How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | AE2: | 0.28 |
| T: | 0.875 | AK: | 4.5 |
| B: | 5.19 | AG: | 5.5 |
| AE1: | 0.49 | C: | 5.75 in |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| U: | 0.625 in | BD: | 5.88 |
| V: | 1.44 in | LM: | 6.7 |
| F: | 2.75 | AJ: | 5.88 |
| G: | 1.38 | I: | 3.24 in |
| BF: | 0.41 | AD: | 4.73 |
| D: | 2.06 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 793 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.256 | Input Style: | Flexible Coupling Input |
| Bore Code: | 14 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

