How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 2.75 |
| L: | 4.45 in | BF: | 0.41 |
| T: | 0.875 | AE1: | 0.49 |
| G: | 1.38 | AD: | 4.73 |
| C: | 5.75 in | D: | 2.06 |
| BD: | 5.88 | AE2: | 0.28 |
| AG: | 5.5 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| U: | 0.625 in | I: | 3.24 in |
| AK: | 4.5 | LM: | 6.7 |
| B: | 5.19 |
Technical Specifications
| Thrust Rating - output shaft: | 793 | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Bore Code: | 14 | Output Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.256 | Output Shaft: | Hollow Bore |
| Model Code: | HM218 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

