Grove Gear HM218-5-2-1.000-140TC-L1
Part #:HM218-5-2-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | AG: | 5.5 |
| LM: | 6.7 | L: | 4.45 in |
| D: | 2.06 | AE1: | 0.49 |
| AK: | 4.5 | BF: | 0.41 |
| V: | 1.44 in | AJ: | 5.88 |
| BE: | 0.38 in | I: | 3.24 in |
| U: | 0.625 in | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| T: | 1 | F: | 2.75 |
| AD: | 4.73 | B: | 5.19 |
| BD: | 5.88 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM218 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 793 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.256 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

