Grove Gear HM218-5-2-1.000-140TC-L9
Part #:HM218-5-2-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | G: | 1.38 |
| BD: | 5.88 | I: | 3.24 in |
| D: | 2.06 | AG: | 5.5 |
| L: | 4.45 in | AE1: | 0.49 |
| AD: | 4.73 | C: | 5.75 in |
| B: | 5.19 | U: | 0.625 in |
| BF: | 0.41 | T: | 1 |
| F: | 2.75 | AE2: | 0.28 |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | LM: | 6.7 |
| V: | 1.44 in |
Technical Specifications
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.256 |
| Bore Code: | 16 | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | HM-2 | Model Code: | HM218 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 793 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

