Grove Gear HM218-5-2-1.000-48CZ-L3
Part #:HM218-5-2-1.000-48CZ-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | C: | 5.75 in |
| BD: | 3.88 | AJ: | 3.75 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| AE1: | 0.49 | F: | 2.75 |
| L: | 4.45 in | AE2: | 0.28 |
| D: | 2.06 | B: | 5.19 |
| LM: | 6.26 | T: | 1 |
| BF: | 0.28 | V: | 1.44 in |
| AG: | 5.5 | AD: | 4.73 |
| I: | 3.24 in | U: | 0.625 in |
| G: | 1.38 |
Technical Specifications
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 793 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 2.256 |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.000 in | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 350 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 48CZ |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

