Grove Gear HM218-5-2-1.000-48CZ-L4
Part #:HM218-5-2-1.000-48CZ-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AE1: | 0.49 |
| F: | 2.75 | AD: | 4.73 |
| BF: | 0.28 | L: | 4.45 in |
| AK: | 3 | BD: | 3.88 |
| C: | 5.75 in | D: | 2.06 |
| I: | 3.24 in | B: | 5.19 |
| BE: | 0.38 in | V: | 1.44 in |
| AE2: | 0.28 | U: | 0.625 in |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| LM: | 6.26 | T: | 1 |
| AG: | 5.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 793 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Model Code: | HM218 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.256 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 48CZ | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

