Grove Gear HM218-5-2-1.000-56C-L2
Part #:HM218-5-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AK: | 4.5 |
| AE1: | 0.49 | BE: | 0.38 in |
| U: | 0.625 in | I: | 3.24 in |
| B: | 5.19 | V: | 1.44 in |
| AJ: | 5.88 | G: | 1.38 |
| AD: | 4.73 | AE2: | 0.28 |
| F: | 2.75 | BF: | 0.41 |
| BD: | 5.88 | L: | 4.45 in |
| C: | 5.75 in | LM: | 6.7 |
| D: | 2.06 | AG: | 5.5 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Model Code: | HM218 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Ratio Range: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 2.256 |
| Output RPM: | 350 | Bore Code: | 16 |
| Thrust Rating - output shaft: | 793 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

