How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | I: | 3.24 in |
| AD: | 4.73 | AJ: | 3.75 |
| D: | 2.06 | BE: | 0.38 in |
| AG: | 5.5 | C: | 5.75 in |
| T: | 0.625 | AK: | 3 |
| AE1: | 0.49 | G: | 1.38 |
| V: | 1.44 in | F: | 2.75 |
| U: | 0.625 in | L: | 4.45 in |
| Center Distance (in): | 1.75 in | BF: | 0.28 |
| AE2: | 0.28 | LM: | 6.26 |
| B: | 5.19 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 48CZ |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Bore Code: | 10 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Gear Type: | Worm | Output RPM: | 350 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.256 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 793 | Model Code: | HM218 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

