How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | D: | 2.06 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | F: | 2.75 |
| LM: | 6.7 | AK: | 4.5 |
| V: | 1.44 in | L: | 4.45 in |
| I: | 3.24 in | G: | 1.38 |
| B: | 5.19 | AG: | 5.5 |
| BD: | 5.88 | AE2: | 0.28 |
| AJ: | 5.88 | BE: | 0.38 in |
| AD: | 4.73 | T: | 0.625 |
| AE1: | 0.49 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 793 |
| Assembly: | HM-2 | Bore Code: | 10 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.256 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

