How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | F: | 2.75 |
| BE: | 0.38 in | G: | 1.38 |
| V: | 1.44 in | AJ: | 3.75 |
| AE1: | 0.49 | BF: | 0.28 |
| L: | 4.45 in | D: | 2.06 |
| LM: | 6.26 | T: | 0.688 |
| AK: | 3 | B: | 5.19 |
| I: | 3.24 in | BD: | 3.88 |
| U: | 0.625 in | AD: | 4.73 |
| AG: | 5.5 | C: | 5.75 in |
| AE2: | 0.28 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.688 in |
| Input HP @ 1750 RPM: | 2.256 | Model Code: | HM218 |
| Bore Code: | 11 | Thrust Rating - output shaft: | 793 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 350 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 48CZ | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

