How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | BF: | 0.41 |
| C: | 5.75 in | AK: | 4.5 |
| BE: | 0.38 in | F: | 2.75 |
| AE2: | 0.28 | D: | 2.06 |
| BD: | 5.88 | G: | 1.38 |
| AG: | 5.5 | AJ: | 5.88 |
| I: | 3.24 in | AE1: | 0.49 |
| T: | 0.75 | L: | 4.45 in |
| B: | 5.19 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| V: | 1.44 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 12 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 793 |
| Model Code: | HM218 | Output RPM: | 350 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 2.256 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

