How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | BF: | 0.28 |
| U: | 0.625 in | BD: | 3.88 |
| AK: | 3 | L: | 4.45 in |
| T: | 0.75 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | AJ: | 3.75 |
| B: | 5.19 | LM: | 6.26 |
| C: | 5.75 in | AE2: | 0.28 |
| D: | 2.06 | G: | 1.38 |
| AD: | 4.73 | AG: | 5.5 |
| I: | 3.24 in | BE: | 0.38 in |
| F: | 2.75 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 12 | Thrust Rating - output shaft: | 793 |
| Motor Frame Size: | 48CZ | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.256 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Output RPM: | 350 | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Ratio: | 5:1 |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

