How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 6.26 |
| AE2: | 0.28 | I: | 3.24 in |
| AG: | 5.5 | T: | 0.75 |
| L: | 4.45 in | V: | 1.44 in |
| D: | 2.06 | G: | 1.38 |
| BD: | 3.88 | AJ: | 3.75 |
| AD: | 4.73 | U: | 0.625 in |
| BF: | 0.28 | C: | 5.75 in |
| B: | 5.19 | AE1: | 0.49 |
| F: | 2.75 | AK: | 3 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.256 |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output RPM: | 350 | Motor Frame Size: | 48CZ |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 793 |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.750 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Bore Code: | 12 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

