How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | LM: | 6.26 |
| G: | 1.38 | V: | 1.44 in |
| AK: | 3 | AD: | 4.73 |
| AG: | 5.5 | BD: | 3.88 |
| AE2: | 0.28 | B: | 5.19 |
| AE1: | 0.49 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| U: | 0.625 in | AJ: | 3.75 |
| BF: | 0.28 | I: | 3.24 in |
| D: | 2.06 | C: | 5.75 in |
| BE: | 0.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 793 | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.256 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output RPM: | 350 | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Model Code: | HM218 | Bore Code: | 12 |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

