How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.38 |
| AG: | 5.5 | V: | 1.44 in |
| AE2: | 0.28 | T: | 0.75 |
| U: | 0.625 in | AD: | 4.73 |
| C: | 5.75 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| L: | 4.45 in | I: | 3.24 in |
| AE1: | 0.49 | AK: | 4.5 |
| B: | 5.19 | D: | 2.06 |
| BF: | 0.41 |
Technical Specifications
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.256 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Bore Code: | 12 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 793 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | HM218 |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

