How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| AE2: | 0.28 | B: | 5.19 |
| BD: | 5.88 | F: | 2.75 |
| L: | 4.45 in | D: | 2.06 |
| I: | 3.24 in | T: | 0.875 |
| BF: | 0.41 | C: | 5.75 in |
| BE: | 0.38 in | V: | 1.44 in |
| LM: | 6.7 | AK: | 4.5 |
| AD: | 4.73 | AJ: | 5.88 |
| G: | 1.38 | AG: | 5.5 |
| AE1: | 0.49 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 2.256 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Product Type: | Right Angle | Bore Code: | 14 |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 793 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

