How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | C: | 5.75 in |
| D: | 2.06 | B: | 5.19 |
| AJ: | 5.88 | F: | 2.75 |
| I: | 3.24 in | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| AE1: | 0.49 | V: | 1.44 in |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| AG: | 5.5 | T: | 1 |
| U: | 0.625 in | LM: | 6.7 |
| AE2: | 0.28 | BD: | 5.88 |
| G: | 1.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.377 | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.000 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

