How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | LM: | 6.26 |
| AD: | 4.73 | BE: | 0.38 in |
| AE2: | 0.28 | F: | 2.75 |
| U: | 0.625 in | G: | 1.38 |
| C: | 5.75 in | I: | 3.24 in |
| L: | 4.45 in | AG: | 5.5 |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| AK: | 3 | BF: | 0.28 |
| BD: | 3.88 | D: | 2.06 |
| AE1: | 0.49 | AJ: | 3.75 |
| V: | 1.44 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output RPM: | 35 |
| Output Diameter (in): | 1.000 in | Ratio Range: | 50:1 |
| Center Distance (in): | 1.75 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 48CZ | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.377 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Model Code: | HM218 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

