Grove Gear HM218-50-1-1.000-56C-L1
Part #:HM218-50-1-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | G: | 1.38 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| AE1: | 0.49 | I: | 3.24 in |
| AJ: | 5.88 | F: | 2.75 |
| T: | 1 | L: | 4.45 in |
| AK: | 4.5 | V: | 1.44 in |
| BE: | 0.38 in | AG: | 5.5 |
| BD: | 5.88 | U: | 0.625 in |
| D: | 2.06 | BF: | 0.41 |
| AE2: | 0.28 | AD: | 4.73 |
| C: | 5.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Model Code: | HM218 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Output RPM: | 35 |
| Bore Code: | 16 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.377 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

