Grove Gear HM218-50-1-1.000-56C-L4
Part #:HM218-50-1-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 4.45 in |
| AE2: | 0.28 | I: | 3.24 in |
| AK: | 4.5 | C: | 5.75 in |
| AG: | 5.5 | T: | 1 |
| AD: | 4.73 | BF: | 0.41 |
| F: | 2.75 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| BE: | 0.38 in | D: | 2.06 |
| AJ: | 5.88 | LM: | 6.7 |
| V: | 1.44 in | B: | 5.19 |
| U: | 0.625 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Model Code: | HM218 | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 16 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | HM-1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.377 | Output RPM: | 35 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

