How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | U: | 0.625 in |
| V: | 1.44 in | BD: | 5.88 |
| BE: | 0.38 in | AG: | 5.5 |
| F: | 2.75 | AK: | 4.5 |
| AJ: | 5.88 | B: | 5.19 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| T: | 0.625 | G: | 1.38 |
| I: | 3.24 in | LM: | 6.7 |
| AE2: | 0.28 | BF: | 0.41 |
| AE1: | 0.49 | AD: | 4.73 |
| L: | 4.45 in |
Technical Specifications
| Output Diameter (in): | 0.625 in | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Bore Code: | 10 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 50:1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | HM218 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.377 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

