How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | BE: | 0.38 in |
| BF: | 0.28 | T: | 0.625 |
| AE2: | 0.28 | V: | 1.44 in |
| AG: | 5.5 | L: | 4.45 in |
| AK: | 3 | B: | 5.19 |
| AE1: | 0.49 | I: | 3.24 in |
| AD: | 4.73 | D: | 2.06 |
| G: | 1.38 | F: | 2.75 |
| Center Distance (in): | 1.75 in | AJ: | 3.75 |
| LM: | 6.26 | BD: | 3.88 |
| U: | 0.625 in |
Technical Specifications
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Bore Code: | 10 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.377 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Output RPM: | 35 | Motor Frame Size: | 48CZ |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Model Code: | HM218 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

