How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | L: | 4.45 in |
| B: | 5.19 | BF: | 0.28 |
| T: | 0.625 | AE1: | 0.49 |
| I: | 3.24 in | BD: | 3.88 |
| AJ: | 3.75 | BE: | 0.38 in |
| G: | 1.38 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| F: | 2.75 | AK: | 3 |
| AE2: | 0.28 | LM: | 6.26 |
| U: | 0.625 in | AG: | 5.5 |
| AD: | 4.73 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 10 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Model Code: | HM218 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.50 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.377 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

