Grove Gear HM218-50-1-.625-56C-L3
Part #:HM218-50-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | G: | 1.38 |
| BF: | 0.41 | AD: | 4.73 |
| L: | 4.45 in | D: | 2.06 |
| AE2: | 0.28 | T: | 0.625 |
| BD: | 5.88 | AE1: | 0.49 |
| B: | 5.19 | U: | 0.625 in |
| I: | 3.24 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| V: | 1.44 in | LM: | 6.7 |
| C: | 5.75 in | AG: | 5.5 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | HM218 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.377 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

