How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | B: | 5.19 |
| D: | 2.06 | AE1: | 0.49 |
| AK: | 3 | BE: | 0.38 in |
| LM: | 6.26 | U: | 0.625 in |
| BF: | 0.28 | AD: | 4.73 |
| AG: | 5.5 | I: | 3.24 in |
| L: | 4.45 in | G: | 1.38 |
| V: | 1.44 in | AJ: | 3.75 |
| BD: | 3.88 | AE2: | 0.28 |
| T: | 0.688 | Center Distance (in): | 1.75 in |
| F: | 2.75 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Output RPM: | 35 |
| Bore Code: | 11 | Shaft Seal Material: | Viton |
| Model Code: | HM218 | Input HP @ 1750 RPM: | 0.377 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 0.688 in |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

