How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | F: | 2.75 |
| BF: | 0.28 | AK: | 3 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| V: | 1.44 in | BE: | 0.38 in |
| AE1: | 0.49 | LM: | 6.26 |
| BD: | 3.88 | D: | 2.06 |
| L: | 4.45 in | AJ: | 3.75 |
| U: | 0.625 in | AG: | 5.5 |
| G: | 1.38 | I: | 3.24 in |
| AE2: | 0.28 | AD: | 4.73 |
| T: | 0.688 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Bore Code: | 11 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | HM-1 | Output Diameter (in): | 0.688 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | HM218 | Input Diameter (in): | 0.625 in |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.377 | Motor Frame Size: | 48CZ |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

