How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| F: | 2.75 | LM: | 6.7 |
| I: | 3.24 in | V: | 1.44 in |
| AE1: | 0.49 | BD: | 5.88 |
| B: | 5.19 | T: | 0.688 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | AG: | 5.5 |
| AJ: | 5.88 | C: | 5.75 in |
| U: | 0.625 in | AE2: | 0.28 |
| D: | 2.06 |
Technical Specifications
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 35 | Output Diameter (in): | 0.688 in |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 11 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Model Code: | HM218 |
| Input HP @ 1750 RPM: | 0.377 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

