How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | AE2: | 0.28 |
| AD: | 4.73 | AG: | 5.5 |
| F: | 2.75 | D: | 2.06 |
| AK: | 3 | I: | 3.24 in |
| AJ: | 3.75 | U: | 0.625 in |
| AE1: | 0.49 | V: | 1.44 in |
| BD: | 3.88 | B: | 5.19 |
| G: | 1.38 | T: | 0.75 |
| BE: | 0.38 in | BF: | 0.28 |
| C: | 5.75 in | L: | 4.45 in |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Ratio Range: | 50:1 | Bore Code: | 12 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Model Code: | HM218 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Assembly: | HM-1 | Ratio: | 50:1 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.377 | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

