Grove Gear HM218-50-1-.750-56C-L2
Part #:HM218-50-1-.750-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | B: | 5.19 |
| D: | 2.06 | L: | 4.45 in |
| BF: | 0.41 | F: | 2.75 |
| I: | 3.24 in | G: | 1.38 |
| C: | 5.75 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| AJ: | 5.88 | AD: | 4.73 |
| BE: | 0.38 in | AE2: | 0.28 |
| AE1: | 0.49 | U: | 0.625 in |
| LM: | 6.7 | V: | 1.44 in |
| T: | 0.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.377 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Output Diameter (in): | 0.750 in | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Ratio: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 35 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Bore Code: | 12 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

