How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| AG: | 5.5 | V: | 1.44 in |
| I: | 3.24 in | B: | 5.19 |
| AK: | 4.5 | U: | 0.625 in |
| LM: | 6.7 | BD: | 5.88 |
| AJ: | 5.88 | C: | 5.75 in |
| AE1: | 0.49 | G: | 1.38 |
| F: | 2.75 | L: | 4.45 in |
| D: | 2.06 | BF: | 0.41 |
| AE2: | 0.28 | T: | 0.875 |
| AD: | 4.73 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.377 |
| Output RPM: | 35 | Bore Code: | 14 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

