Grove Gear HM218-50-1-.875-56C-L1
Part #:HM218-50-1-.875-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| T: | 0.875 | BF: | 0.41 |
| BE: | 0.38 in | AG: | 5.5 |
| AE1: | 0.49 | AK: | 4.5 |
| D: | 2.06 | AJ: | 5.88 |
| G: | 1.38 | V: | 1.44 in |
| U: | 0.625 in | LM: | 6.7 |
| C: | 5.75 in | B: | 5.19 |
| AE2: | 0.28 | BD: | 5.88 |
| F: | 2.75 | I: | 3.24 in |
| AD: | 4.73 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Input HP @ 1750 RPM: | 0.377 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Assembly: | HM-1 |
| Output Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 14 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

