Grove Gear HM218-50-1-.875-56C-L3
Part #:HM218-50-1-.875-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | I: | 3.24 in |
| C: | 5.75 in | AD: | 4.73 |
| BF: | 0.41 | AK: | 4.5 |
| L: | 4.45 in | D: | 2.06 |
| AG: | 5.5 | F: | 2.75 |
| AJ: | 5.88 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| BD: | 5.88 | BE: | 0.38 in |
| B: | 5.19 | U: | 0.625 in |
| LM: | 6.7 | AE2: | 0.28 |
| AE1: | 0.49 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.377 | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Output RPM: | 35 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM218 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 14 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

