How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| AD: | 4.73 | BD: | 5.88 |
| G: | 1.38 | D: | 2.06 |
| AE1: | 0.49 | I: | 3.24 in |
| AJ: | 5.88 | AG: | 5.5 |
| V: | 1.44 in | U: | 0.625 in |
| F: | 2.75 | L: | 4.45 in |
| BE: | 0.38 in | AE2: | 0.28 |
| B: | 5.19 | T: | 1 |
| BF: | 0.41 | LM: | 6.7 |
| C: | 5.75 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Model Code: | HM218 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.377 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

