How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | AD: | 4.73 |
| C: | 5.75 in | BF: | 0.41 |
| U: | 0.625 in | V: | 1.44 in |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| LM: | 6.7 | I: | 3.24 in |
| F: | 2.75 | AE1: | 0.49 |
| L: | 4.45 in | B: | 5.19 |
| T: | 1 | G: | 1.38 |
| AJ: | 5.88 | D: | 2.06 |
| BD: | 5.88 |
Technical Specifications
| Ratio: | 50:1 | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Center Distance (in): | 1.75 | Assembly: | HM-2 |
| Model Code: | HM218 | Output Diameter (in): | 1.000 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Input Diameter (in): | 0.625 in |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.377 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

