How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | AK: | 3 |
| AE1: | 0.49 | U: | 0.625 in |
| LM: | 6.26 | V: | 1.44 in |
| AJ: | 3.75 | C: | 5.75 in |
| D: | 2.06 | AG: | 5.5 |
| L: | 4.45 in | G: | 1.38 |
| B: | 5.19 | I: | 3.24 in |
| BD: | 3.88 | BE: | 0.38 in |
| F: | 2.75 | T: | 1 |
| AD: | 4.73 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.377 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

