How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| I: | 3.24 in | G: | 1.38 |
| BE: | 0.38 in | B: | 5.19 |
| T: | 1 | AD: | 4.73 |
| D: | 2.06 | U: | 0.625 in |
| AE2: | 0.28 | LM: | 6.7 |
| AJ: | 5.88 | AE1: | 0.49 |
| BD: | 5.88 | AK: | 4.5 |
| L: | 4.45 in | F: | 2.75 |
| C: | 5.75 in | AG: | 5.5 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Ratio: | 50:1 | Assembly: | HM-2 |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Output Diameter (in): | 1.000 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | HM218 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.377 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

