Grove Gear HM218-50-2-1.000-56C-L3
Part #:HM218-50-2-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 6.7 |
| D: | 2.06 | L: | 4.45 in |
| AG: | 5.5 | B: | 5.19 |
| AE1: | 0.49 | AD: | 4.73 |
| BE: | 0.38 in | I: | 3.24 in |
| F: | 2.75 | G: | 1.38 |
| BD: | 5.88 | AK: | 4.5 |
| U: | 0.625 in | AJ: | 5.88 |
| V: | 1.44 in | C: | 5.75 in |
| Center Distance (in): | 1.75 in | T: | 1 |
| AE2: | 0.28 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Model Code: | HM218 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.377 | Output Diameter (in): | 1.000 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 465 in/lbs |

