Grove Gear HM218-50-2-1.000-56C-L4
Part #:HM218-50-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | T: | 1 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | V: | 1.44 in |
| I: | 3.24 in | B: | 5.19 |
| LM: | 6.7 | BE: | 0.38 in |
| G: | 1.38 | F: | 2.75 |
| AD: | 4.73 | U: | 0.625 in |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 5.5 | AJ: | 5.88 |
| AE2: | 0.28 | C: | 5.75 in |
| AE1: | 0.49 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 0.377 | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

