Grove Gear HM218-50-2-1.000-56C-L9
Part #:HM218-50-2-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | F: | 2.75 |
| T: | 1 | L: | 4.45 in |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 6.7 | AK: | 4.5 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| AG: | 5.5 | V: | 1.44 in |
| I: | 3.24 in | U: | 0.625 in |
| AD: | 4.73 | BD: | 5.88 |
| BE: | 0.38 in | C: | 5.75 in |
| AE1: | 0.49 | D: | 2.06 |
| AE2: | 0.28 |
Technical Specifications
| Output RPM: | 35 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.377 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Model Code: | HM218 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

