How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.44 in |
| L: | 4.45 in | AJ: | 5.88 |
| D: | 2.06 | B: | 5.19 |
| AK: | 4.5 | G: | 1.38 |
| U: | 0.625 in | T: | 0.625 |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| C: | 5.75 in | AE2: | 0.28 |
| F: | 2.75 | I: | 3.24 in |
| BF: | 0.41 | LM: | 6.7 |
| AG: | 5.5 | AD: | 4.73 |
| AE1: | 0.49 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.377 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Bore Code: | 10 | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Key: | 3/16 X 1.50 |
| Model Code: | HM218 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

