How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | BD: | 5.88 |
| AE1: | 0.49 | I: | 3.24 in |
| AE2: | 0.28 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| L: | 4.45 in | T: | 0.625 |
| BF: | 0.41 | AG: | 5.5 |
| LM: | 6.7 | D: | 2.06 |
| AD: | 4.73 | V: | 1.44 in |
| BE: | 0.38 in | AJ: | 5.88 |
| B: | 5.19 | U: | 0.625 in |
| C: | 5.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.377 | Bore Code: | 10 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

